29.11.9 CLB Debug Selection 0 Register
| Name: | CLBDEBUG0 |
| Offset: | 0x0518 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBG[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – DBG[4:0] CLB Debug Selection
'b00000| Name: | CLBDEBUG0 |
| Offset: | 0x0518 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBG[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
'b00000DS40002682A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.