5.11.2.1 Low-Power Application
Using MPLAB ICE 4 with MPLAB X IDE and MPLAB Data Visualizer, learn how the emulator can be used to measure, analyze, understand, and optimize the power consumption of a typical low-power application. There is also an example of code instrumentation using the Data Gateway Interface (DGI).