5.11.2.1.1 Requirements
To be able to work through this example, the following is required:
- A computer with MPLAB X IDE v6.00 (or later) installed. The latest MPLAB Data Visualizer plugin is available from the IDE.
- Microchip MPLAB ICE 4 Kit (cabling included)
- Microchip PIC32MX470 Curiosity board or similar target board
- Pin headers: one 6-pin 100-mil ICSP header
- Access to basic soldering equipment