3.3.7 PIC Instrumented Trace Adapter Board
Depending on your selected PIC MCU device, one or more trace capabilities (Native, SPI or Port trace) may be available when the emulator is selected as the debug tool. The MPLAB ICE 4 ICSP Adapter Board is available to support this type of trace for legacy target connections.