3.3.5 PIC MCUs - ICSP Adapter Board

The MPLAB ICE 4 In-Circuit Emulator supports debug and programming of PIC microcontrollers (MCUs) and dsPIC digital signal controllers (DSCs) through the ICSP™ (In-Circuit Serial Programming™) interface. In addition to debug, this connection supports other emulation features, including PIC Instrumented Trace.

The “MPLAB ICE 4 ICSP Adapter Board” with both 6- or 8-pin RJ-45 and 8-pin SIL connectors is available for legacy target connections.

Figure 3-22. ICSP Adapter Board
Figure 3-23. Modular Connection to Target
Figure 3-24. SIL Connection to Target