50.22 Fixed Voltage Reference (FVR) Specifications

Table 50-19. FVR Specifications
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
FVR01VFVR_BUF11x1x Gain (1.024V)-4—+4%VDD ≥ 2.5V, -40°C to 85°C
FVR01AVFVR_BUF21x-4—+4
FVR02VFVR_BUF12x2x Gain (2.048V)-4—+4%VDD ≥ 2.5V, -40°C to 85°C
FVR02AVFVR_BUF22x-4—+4
FVR03VFVR_BUF14x4x Gain (4.096V)-5—+5%VDD ≥ 4.75V, -40°C to 85°C
FVR03AVFVR_BUF24x-5—+5
FVR04*TFVRSTFVR Start-up Time—25—μs

VREGPM = 'b0x

FVR04A*—120—μs

VREGPM = 'b1x

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.