50.19 8-Bit DAC Specifications

Table 50-16. 8-Bit DAC Specifications
Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DSB01VLSBStep Size—(VDACREF+-VDACREF-)/256—V
DSB02*VACCAbsolute Accuracy(1)—±3—LSb
DSB03*RUNITUnit Resistor Value—20—kΩ
DSB04*TSTSettling Time(2)—10—μs
DSB05*VDBODAC Buffer Offset—2045mV
DSB06INLIntegral Nonlinearity-1.911.9LSb0x09 ≤ DACxDATL ≥ 0xF6
DSB07DNLDifferential Nonlinearity-10.41LSb0x09 ≤ DACxDATL ≥ 0xF6
DSB08EOFFOffset Error-2.51.42.5LSb0x09 ≤ DACxDATL ≥ 0xF6
DSB09EGNGain Error-1.7-1.2-1.7LSb0x09 ≤ DACxDATL ≥ 0xF6

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Absolute accuracy = Offset Error + Gain Error + DAC Buffer Error (EOFF + EGN + VDBO)
  2. Settling time measured while DACR[7:0] transitions from 'b00000000 to 'b11111111