50.14 Reset, WDT, Oscillator Start-Up Timer, Power-Up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications

Figure 50-7. Reset, Watchdog Timer, Oscillator Start-Up Timer and Power-Up Timer Timing
Note:
  1. Asserted low.
Figure 50-8. Brown-out Reset Timing and Characteristics
Note:
  1. Only if the PWRTE Configuration bit is programmed to ‘1’; 2 ms delay if PWRTE = 0.
Table 50-11. Resets
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
RST01*TMCLRMCLR Pulse Width Low to ensure Reset—355—ns
RST02*TIOZI/O high-impedance from Reset detection——2μs
RST03TWDTWatchdog Timer Time-out Period—2—msWDTCPS = 'b00100
RST04*TPWRTPower-up Timer Period—65—ms
RST05TOSTOscillator Start-up Timer Period(1,2)—1024—TOSC
RST06VBORBrown-out Reset Voltage2.72.853.0V

BORV = 'b00

RST06A2.552.72.85V

BORV = 'b01

RST06B2.32.452.6V

BORV = 'b10

RST06C1.81.92.1V

BORV = 'b11

RST07VBORHYSBrown-out Reset Hysteresis—60—mVBORV = 'b00
RST08TBORDCBrown-out Reset Response Time—3—μs
RST09VLPBORLow-Power Brown-out Reset Voltage1.81.92.3V

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. By design, the Oscillator Start-up Timer (OST) counts the first 1024 cycles, independent of frequency.
  2. To ensure these voltage tolerances, VDD and VSS must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.