50.12 PLL Specifications

Table 50-9. PLL Specifications
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
PLL01FPLLINPLL Input Frequency Range4—16MHz
PLL02FPLLOUTPLL Output Frequency Range16—64MHz
PLL03*FPLLSTPLL Lock Time—200—μs
PLL04*FPLLJITPLL Output Frequency Stability-0.25—0.25%

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.