34.4.1 Calibrated Internal RC Oscillator Accuracy
| Frequency | VCC | Temperature | Calibration Accuracy | |
|---|---|---|---|---|
| Factory Calibration | 8.0MHz | 2.7V - 4.2V | 0°C to +50°C | ±2% |
| 8.0MHz | 1.8V - 5.5V | 0°C to +70°C | ±3.5% | |
| 8.0MHz | 1.8V - 5.5V | -40°C to +105°C | ±5% | |
| User Calibration | 7.3 - 8.1MHz | 1.8V - 5.5V | -40°C to - 85°C | ±1% |