3.2.7 GCC Project Options and Configuration
Project options and configuration can be set up by either right clicking on the Solution Explorer → Project Properties or pressing Alt-Enter.
This will call up the Project properties window, which has seven tabs.
If a tab supports configuration-specific properties, it has two slide-down
menus. The Configuration field defines the project configurations to
modify. By default, two configurations are provided in each project - Debug and Release.
The Platform field is set to AVR. If a tab supports configuration
independent properties, then the Configuration and
Platform fields are disabled.
Note: Use the 'Save All
(Ctrl
Shift
S)' from the File menu or toolbar to update the
changes in the project file whenever making changes.