3.2.7.4 Device Options
This tab allows you to select and change the device for the current project and is similar to the device selector, see Figure 3-5.
Tip:
Click on the Device button on the Device and Debugger toolbar to get to this tab quickly while editing.