3.2.7.3 Compiler and Toolchain Options

AVR® GNU C Compiler Options
| Option | Description |
|---|---|
| General options | |
|
-mcall-prologues |
Use subroutines for functions prologues and epilogues |
|
-mno-interrupts |
Change stack pointer without disabling interrupts |
|
-funsigned-char |
The default char type is unsigned |
|
-funsigned-bitfield |
The default bit field is unsigned |
|
Preprocessor options | |
|
-nostdinc |
Do not search the system directories |
|
-E |
Preprocess only |
| Symbols options | |
|
Symbols in the source can be defined (-D) or undefined (-U). New symbol declarations can be added, modified, or reordered, using the interface buttons below:
| |
|
Include directories | |
|
Contains all the included header and definition directories, can be modified using the same interface as symbols | |
| Optimization options | |
|
Optimization level (drop-down menu): -O0, -O1, -O2, -O3, -Os |
No optimization, optimize for speed (level 1 - 3), optimize for size |
|
Other optimization flags (manual input form) |
Here you should write optimization flags specific to the platform and your requirements |
|
-ffunction-sections |
Prepare functions for garbage collection. If a function is never used, its memory will be scrapped. |
|
-fpack-struct |
Pack structure members together |
|
-fshort-enums |
Allocate only as many bytes as needed by the enumerated types |
|
-mshort-calls |
Use rjmp/rcall limited range instructions on the >8K devices |
| Debug options | |
|
Debug level (drop-down menu): none, -g1, -g2, -g3 |
Specifies the level of tracing and debugging code and headers left or inserted in the source code |
|
Other debug options (form field) |
Architecture specific debug options |
| Warning messages output options | |
|
-Wall |
All warnings |
|
-Werror |
Escalate warnings to errors |
|
-fsyntax-only |
Check syntax only |
|
-pedantic |
Check conformity to GNU, raise warnings on non-standard programming practice |
|
-pedantic-errors |
Same as above, plus escalate warnings to errors |
| Miscellaneous options | |
|
Other flags (form field) |
Input other project-specific flags |
|
-v |
Verbose |
|
-ansi |
Support ANSI programs |
|
-save-temps |
Do not delete temporary files |
| Option | Description |