4.19 Trace View
The Trace View allows you to record the program counter trace when a target runs. The program counter branches are mapped with the respective source line information. It also contains coverage and statistics for the source lines executed. To open the Trace View, go to Debug → Windows → Trace View. A project has to be opened in Microchip Studio to use the functionality of the Trace View.