4.1 Introduction
Microchip Studio can be targeted towards the built-in Simulator or several tools (see Available Tools View), for example, AVR ONE!, JTAGICE3, or Atmel-ICE (bought separately).
Microchip Studio can be targeted towards the built-in Simulator or several tools (see Available Tools View), for example, AVR ONE!, JTAGICE3, or Atmel-ICE (bought separately).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.