38.5.19 Register Write Protection
To prevent any single software error from corrupting ADC behavior, certain registers in the address space can be write-protected by setting the bits WPEN and WPITEN in the ADC Write Protection Mode Register (ADC_WPMR).
If a write access to the protected registers is detected, the WPVS flag in the ADC Write Protection Status Register (ADC_WPSR) is set and the field WPVSRC indicates the register in which the write access has been attempted.
The WPVS flag is automatically reset by reading ADC_WPSR.
The following registers are write-protected when ADC_WPMR.WPEN is set:
- ADC Mode Register
- ADC Channel Sequence Register 1
- ADC Channel Enable Register
- ADC Channel Disable Register
- ADC Temperature Sensor Mode Register
- ADC Temperature Compare Window Register
- ADC Extended Mode Register
- ADC FIFO Mode Register
- ADC Compare Window Register
- ADC Channel Configuration Register
- ADC Analog Control Register
- ADC Trigger Register
- ADC Correction Select Register
- ADC Correction Values Register
- ADC Channel Error Correction Register
The following registers are write-protected when ADC_WPMR.WPITEN is set:
The following register is write-protected when ADC_WPMR.WPCREN is set: