33.5.6 CMCC Maintenance Register 1
| Name: | CMCC_MAINT1 |
| Offset: | 0x24 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WAY[1:0] | |||||||||
| Access | W | W | |||||||
| Reset | – | – | |||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| INDEX[6:4] | |||||||||
| Access | W | W | W | ||||||
| Reset | – | – | – | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INDEX[3:0] | |||||||||
| Access | W | W | W | W | |||||
| Reset | – | – | – | – | |||||
Bits 31:30 – WAY[1:0] Invalidate Way
| Value | Name | Description |
|---|---|---|
| 0 | WAY0 | Way 0 is selection for index invalidation. |
| 1 | WAY1 | Way 1 is selection for index invalidation. |
| 2 | WAY2 | Way 2 is selection for index invalidation. |
| 3 | WAY3 | Way 3 is selection for index invalidation. |
Bits 10:4 – INDEX[6:0] Invalidate Index
Indicates the cache line to invalidate.