33.5.2 CMCC Configuration Register

This register can only be written if WPCFG is cleared in CMCC Write Protection Register .

Name: CMCC_CFG
Offset: 0x04
Reset: 0x0000000020
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        LOCK 
Access R/W 
Reset 0 
Bit 76543210 
  PRGCSIZE[2:0] DCDISICDISGCLKDIS 
Access R/WR/WR/WR/WR/WR/W 
Reset 010000 

Bit 8 – LOCK Configuration Lock Until Next System Reset (Write-once)

ValueDescription
0

No effect

1

CMCC_CFG cannot be written until a system reset occurs.

Bits 6:4 – PRGCSIZE[2:0] Programmable Cache Size

ValueNameDescription
0 -

Reserved

1 PRGCSIZE_2KB

Programmable cache size is 2 Kbytes

2 PRGCSIZE_4KB

Programmable cache size is 4 Kbytes (default value)

3 PRGCSIZE_8KB

Programmable cache size is 8 Kbytes

4 PRGCSIZE_16KB

Programmable cache size is 16 Kbytes

Bit 2 – DCDIS Data Caching Disable

Note: DCDIS is only relevant for unified cache and data cache architecture.
ValueDescription
0

Data caching enabled.

1 Data caching disabled.

Bit 1 – ICDIS Instruction Caching Disable

Note: ICDIS is only relevant for unified cache and Instruction cache architecture
ValueDescription
0

Instruction caching enabled.

1 Instruction caching disabled.

Bit 0 – GCLKDIS Disable Clock Gating

ValueDescription
0

Clock gating is activated.

1

Clock gating is disabled.