14.5.7 Reading Flash Pages
Flash pages are read executing READ operations. The ADDR[31:0] register must be positioned first. A zero value for ADDR[31:0] sets the current address parameter to the beginning of the internal Flash.
In the example below, the sequence of bytes [0xEF, 0xBE, 0xAD, 0xDE] is read from the internal Flash.