14.5.2 Embedded Characteristics

  • Programming Mode for High-volume Flash Programming Using Gang Programmer
    • Offers read and write access to the Flash memory plane
    • Enables control of lock bits and general-purpose NVM bits
    • Enables security bit activation
    • Disabled once security bit is set
  • Parallel Fast Flash Programming Interface
    • Provides an 16-bit parallel interface to program the embedded Flash
    • Full handshake protocol