14.5.1 Description

FFPI Monitor provides parallel high-volume programming using a standard gang programmer. The parallel interface is fully handshaked and offers an optimized access to all the embedded Flash functionalities

Although the Fast Flash Programming mode is a dedicated mode for high-volume programming, this mode is not designed for in-situ programming.