4.1.4.1 Single Supply Operation without Backup Battery
The following figure shows a typical power supply scheme with a single power source. VDD3V3 and VBAT are derived from the main power source (typically a 3.3V regulator output) while VDDCORE, VDDPLL, and VDDLCD are fed by the embedded regulator outputs.