4.1.4.6 Default General Purpose IO (GPIO) State after Reset
The Reset state of the GPIO lines after reset is given in the section Pinout and Multiplexing. For further details about the GPIO and system lines, wake-up sources and wake-up time, and typical power consumption in different Low-Power modes, see the table Low-Power Mode Summary Table.