Jump to main content
34.10.33 USART FIFO Interrupt Disable Register Name: FLEX_US_FIDR Offset: 0x2AC Reset: – Property: Write-only
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 RXFTHF2 Access W Reset –
Bit 7 6 5 4 3 2 1 0 RXFPTEF TXFPTEF RXFTHF RXFFF RXFEF TXFTHF TXFFF TXFEF Access W W W W W W W W Reset – – – – – – – –
Bit 9 – RXFTHF2 RXFTHF2 Interrupt Disable
Bit 7 – RXFPTEF RXFPTEF Interrupt Disable
Bit 6 – TXFPTEF TXFPTEF Interrupt Disable
Bit 5 – RXFTHF RXFTHF Interrupt Disable
Bit 4 – RXFFF RXFFF Interrupt Disable
Bit 3 – RXFEF RXFEF Interrupt Disable
Bit 2 – TXFTHF TXFTHF Interrupt Disable
Bit 1 – TXFFF TXFFF Interrupt Disable
Bit 0 – TXFEF TXFEF Interrupt Disable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.