34.10.22 USART FI DI RATIO Register

This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.

Name: FLEX_US_FIDI
Offset: 0x240
Reset: 0x174
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FI_DI_RATIO[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 
Bit 76543210 
 FI_DI_RATIO[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01110100 

Bits 15:0 – FI_DI_RATIO[15:0] FI Over DI Ratio Value

If US_MR.OOKEN=1, FI_DI_RATIO defines the carrier frequency for modulation of logical 0 in transmitted data stream. See OOK Modulation and Demodulation.
ValueDescription
0

If ISO7816 mode is selected, the baud rate generator generates no signal.

1–2

Do not use.

3–2047

If ISO7816 mode is selected, the baud rate is the clock provided on SCK divided by FI_DI_RATIO.