34.10.38 SPI Control Register
This register can only be written if the WPCREN bit is cleared in the SPI Write Protection Mode Register.
| Name: | FLEX_SPI_CR |
| Offset: | 0x400 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FIFODIS | FIFOEN | LASTXFER | |||||||
| Access | W | W | W | ||||||
| Reset | – | – | – |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RXFCLR | TXFCLR | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| REQCLR | |||||||||
| Access | W | ||||||||
| Reset | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWRST | SPIDIS | SPIEN | |||||||
| Access | W | W | W | ||||||
| Reset | – | – | – |
Bit 31 – FIFODIS FIFO Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the Transmit and Receive FIFOs |
Bit 30 – FIFOEN FIFO Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Transmit and Receive FIFOs |
Bit 24 – LASTXFER Last Transfer
See Peripheral Selection for more details.
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | The current NPCS will be de-asserted after the character written in TD has been transferred. When CSAAT is set, the communication with the current serial peripheral can be closed by raising the corresponding NPCS line as soon as TD transfer is completed. |
Bit 17 – RXFCLR Receive FIFO Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Empties the Receive FIFO. |
Bit 16 – TXFCLR Transmit FIFO Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Empties the Transmit FIFO. |
Bit 12 – REQCLR Request to Clear the Comparison Trigger
Asynchronous partial wakeup enabled:
0: No effect.
1: Clears the potential clock request currently issued by SPI, thus the potential system wakeup is cancelled.
Asynchronous partial wakeup disabled:
0: No effect.
1: Restarts the comparison trigger to enable FLEX_SPI_RDR loading.
Bit 7 – SWRST SPI Software Reset
The SPI is in Client mode after software reset.
PDC channels are not affected by software reset.
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Resets the SPI. A software-triggered hardware reset of the SPI interface is performed. |
Bit 1 – SPIDIS SPI Disable
If a transfer is in progress when SPIDIS is set, the SPI completes the transmission of the shifter register and does not start any new transfer, even if the FLEX_US_THR is loaded.
All pins are set to Input mode after completion of the transmission in progress, if any.
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the SPI. |
Bit 0 – SPIEN SPI Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the SPI to transfer and receive data. |