27.11.9 MATRIX Host Error Status Register

Name: MATRIX_MESR
Offset: 0x015C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 MERR15MERR14MERR13MERR12MERR11MERR10MERR9MERR8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MERR7MERR6MERR5MERR4MERR3MERR2MERR1MERR0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – MERRx Host x Access Error

ValueDescription
0 No Host Access Error has occurred since the last read of the MATRIX_MESR.
1 At least one Host Access Error has occurred since the last read of the MATRIX_MESR.