27.11.16 MATRIX Protected Peripheral Select x Registers [x=1..3]

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Name: MATRIX_PPSELRx
Offset: 0x02C0 + (x-1)*0x04 [x=1..3]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 USERP31USERP30USERP29USERP28USERP27USERP26USERP25USERP24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 USERP23USERP22USERP21USERP20USERP19USERP18USERP17USERP16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 USERP15USERP14USERP13USERP12USERP11USERP10USERP9USERP8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 USERP7USERP6USERP5USERP4USERP3USERP2USERP1USERP0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – USERPy User PSELy Peripheral

ValueDescription
0

The PSELx[y] APB Peripheral address space is configured as Privileged access.

1

The PSELx[y] APB Peripheral address space is configured as User access.