21.7.2 PIO Configuration Register
This register can only be written if the WPEN bit is cleared in the PIO Write Protection Mode Register.
Writing this register will only affect I/O lines enabled in the PIO_MSKRx.
| Name: | PIO_CFGRx |
| Offset: | 0x04 + x*0x40 [x=0..2] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ICFS | PCFS | EVTSEL[2:0] | |||||||
| Access | R | R | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SLEWRATE[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SCHMITT | OPD | IFSCEN | IFEN | PDEN | PUEN | DIR | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FUNC[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bit 30 – ICFS Interrupt Configuration Freeze Status (read-only)
Gives information about the freeze state of the following fields of the read I/O line configuration:
• IFEN: Input Filter Enable
• IFSCEN: Input Filter Slow Clock Enable
• EVTSEL: Event Selection
0 (NOT_FROZEN): The fields are not frozen and can be written for this I/O line.
1 (FROZEN): The fields are frozen and cannot be written for this I/O line. Only a hardware reset can release these fields.
Bit 29 – PCFS Physical Configuration Freeze Status (read-only)
Gives information about the freeze state of the following fields of the read I/O line configuration:
• FUNC: I/O Line Function
• DIR: Direction
• PUEN: Pull-Up Enable
• PDEN: Pull-Down Enable
• OPD: Open-Drain
• SCHMITT: Schmitt Trigger
• SLEWRATE: Slew Rate
0 (NOT_FROZEN): The fields are not frozen and can be written for this I/O line.
1 (FROZEN): The fields are frozen and cannot be written for this I/O line. Only a hardware reset can release these fields.
Bits 26:24 – EVTSEL[2:0] Event Selection
Defines the type of event to detect on the I/O lines of the I/O group x according to the PIO Mask Register.
| Value | Name | Description |
|---|---|---|
| 0 | FALLING | Event detection on input falling edge |
| 1 | RISING | Event detection on input rising edge |
| 2 | BOTH | Event detection on input both edge |
| 3 | LOW | Event detection on low level input |
| 4 | HIGH | Event detection on high level input |
| 5 | – | Reserved |
| 6 | – | Reserved |
| 7 | – | Reserved |
Bits 17:16 – SLEWRATE[1:0] Slew Rate
| Value | Name | Description |
|---|---|---|
| 0 | FAST |
Fast slew rate |
| 1 | MEDIUMFAST |
Medium-fast slew rate |
| 2 | MEDIUM |
Medium slew rate |
| 3 | SLOW |
High slew rate |
Bit 15 – SCHMITT Schmitt Trigger
Defines the Schmitt trigger configuration of the I/O lines of the I/O group x according to the PIO Mask Register.
0 (ENABLED): Schmitt trigger is enabled for the selected I/O lines.
1 (DISABLED): Schmitt trigger is disabled for the selected I/O lines.
Bit 14 – OPD Open Drain
Defines the open drain configuration of the I/O lines of the I/O group x according to the PIO Mask Register.
0 (DISABLED): The open-drain is disabled for the selected I/O lines. I/O lines are driven at high- and low-level.
1 (ENABLED): The open-drain is enabled for the selected I/O lines. I/O lines are driven at low-level only.
Bit 13 – IFSCEN Input Filter Slow Clock Enable
Defines the clock source of the glitch filtering for the I/O lines of the I/O group x according to the PIO Mask Register.
0 (DISABLED): The glitch filter is able to filter glitches with a duration less than 1 peripheral clock cycle for the selected I/O lines.
1 (ENABLED): The debouncing filter is able to filter pulses with a duration less than 1 divided slow clock cycle for the selected I/O lines.
Bit 12 – IFEN Input Filter Enable
Defines if the glitch filtering is used for the I/O lines of the I/O group x according to the PIO Mask Register.
0 (DISABLED): The input filter is disabled for the selected I/O lines.
1 (ENABLED): The input filter is enabled for the selected I/O lines.
Bit 10 – PDEN Pull-Down Enable
Defines the pull-down configuration of the I/O lines of the I/O group x according to the PIO Mask Register.
PDEN can be written to 1 only if PUEN is written to 0.
0 (DISABLED): Pull-down is disabled for the selected I/O lines.
1 (ENABLED): Pull-down is enabled for the selected I/O lines only if PUEN is 0.
Bit 9 – PUEN Pull-Up Enable
Defines the pull-up configuration of the I/O lines of the I/O group x according to the PIO Mask Register.
0 (DISABLED): Pull-up is disabled for the selected I/O lines.
1 (ENABLED): Pull-up is enabled for the selected I/O lines.
Bit 8 – DIR Direction
Defines the direction of the I/O lines of the I/O group x according to the PIO Mask Register.
0 (INPUT): The selected I/O lines are pure inputs.
1 (OUTPUT): The selected I/O lines are enabled in output.
Bits 2:0 – FUNC[2:0] I/O Line Function
Defines the function for I/O lines of the I/O group x according to the PIO Mask Register.
| Value | Name | Description |
|---|---|---|
| 0 | GPIO | Selects the PIO mode for the selected I/O lines. |
| 1 | PERIPH_A | Selects peripheral A for the selected I/O lines. |
| 2 | PERIPH_B | Selects peripheral B for the selected I/O lines. |
| 3 | PERIPH_C | Selects peripheral C for the selected I/O lines. |
| 4 | PERIPH_D |
Selects peripheral D for the selected I/O lines. |