21.7.30 PIO Privilege Slow Clock Divider Debouncing Register

This register can only be written if the WPEN bit is cleared in the PIO Privilege Write Protection Mode Register.

Name: PIO_P_SCDR
Offset: 0x1500
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   DIV[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 DIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 13:0 – DIV[13:0] Slow Clock Divider Selection for Debouncing

tdiv_slck = ((DIV + 1) × 2) × tslck