33.4.4 Register Write Protection
To prevent any single software error from corrupting CMCC behavior, certain registers in the address space can be write-protected by setting the WPCFG and/or WPCR bits in the CMCC Write Protection Mode Register (CMCC_WPMR).
The following register can be write-protected when WPCFG is set in CMCC_WPMR:
The following register can be write-protected when WPCR is set in CMCC_WPMR: