DRV_AT25_TRANSFER_STATUS Enum
C
typedef enum
{
/* Transfer is being processed */
DRV_AT25_TRANSFER_STATUS_BUSY,
/* Transfer is successfully completed*/
DRV_AT25_TRANSFER_STATUS_COMPLETED,
/* Transfer had error */
DRV_AT25_TRANSFER_STATUS_ERROR
} DRV_AT25_TRANSFER_STATUS;
Summary
Defines the data type for AT25 Driver transfer status.
Description
This will be used to indicate the current transfer status of the AT25 EEPROM driver operations.
Remarks
None.