DRV_SST38_TRANSFER_STATUS Enum
C
typedef enum
{
/* Transfer is being processed */
DRV_SST38_TRANSFER_BUSY,
/* Transfer is successfully completed*/
DRV_SST38_TRANSFER_COMPLETED,
/* Transfer had error*/
DRV_SST38_TRANSFER_ERROR_UNKNOWN,
} DRV_SST38_TRANSFER_STATUS;Summary
SST38 Driver Transfer Status
Description
This data type will be used to indicate the current transfer status for SST38 driver.
Remarks
None.