1.2.5.4.1 SYS_DEBUG_Initialize Function
C
SYS_MODULE_OBJ SYS_DEBUG_Initialize(
const SYS_MODULE_INDEX index,
const SYS_MODULE_INIT* const init
)Summary
Initializes the global error level and specific module instance.
Description
This function initializes the global error level. It also initializes any internal system debug module data structures.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| index | Index for the instance to be initialized. |
| init | Pointer to a data structure containing any data necessary to initialize the debug service. This pointer may be null if no data is required because static overrides have been provided. |
Returns
If successful, returns SYS_MODULE_OBJ_STATIC. Otherwise, it returns SYS_MODULE_OBJ_INVALID.
Example
SYS_MODULE_OBJ objectHandle;
SYS_DEBUG_INIT debugInit =
{
.moduleInit = {0},
.errorLevel = SYS_DEBUG_GLOBAL_ERROR_LEVEL,
.consoleIndex = 0,
};
objectHandle = SYS_DEBUG_Initialize(SYS_DEBUG_INDEX_0, (SYS_MODULE_INIT*)&debugInit);
if (objectHandle == SYS_MODULE_OBJ_INVALID)
{
// Handle error
}Remarks
This routine should only be called once during system initialization.