1.2.5.4.11 SYS_DEBUG_BreakPoint Macro
C
#if defined(__DEBUG) // For PIC32M based Devices #define SYS_DEBUG_BreakPoint() __asm__ volatile (" sdbbp 0") // For ARM based Devices #define SYS_DEBUG_BreakPoint() __asm__ __volatile__ ("bkpt #0"); #else #define SYS_DEBUG_BreakPoint() #endif
Summary
Inserts a software breakpoint instruction when building in Debug mode.
Description
This macro inserts a software breakpoint instruction when building in Debug mode.
Precondition
None.
Parameters
None.
Returns
None.
Example
if (myDebugTestFailed)
{
SYS_DEBUG_BreakPoint();
}Remarks
Compiles out if not built for debugging.