1.2.5.4.7 SYS_ERROR_LEVEL Enum
C
typedef enum
{
/* Errors that have the potential to cause a system crash. */
SYS_ERROR_FATAL = 0,
/* Errors that have the potential to cause incorrect behavior. */
SYS_ERROR_ERROR = 1,
/* Warnings about potentially unexpected behavior or side effects. */
SYS_ERROR_WARNING = 2,
/* Information helpful to understanding potential errors and warnings. */
SYS_ERROR_INFO = 3,
/* Verbose information helpful during debugging and testing. */
SYS_ERROR_DEBUG = 4
} SYS_ERROR_LEVEL;
Summary
System error message priority levels.
Description
This enumeration defines the supported system error message priority values.
Remarks
Used by debug message macros to compare individual message priority against a global system-wide error message priority level to determine if an individual message should be displayed.