1.1.2.4.18 DRV_I2C_TRANSFER_HANDLE_INVALID Macro
C
#define DRV_I2C_TRANSFER_HANDLE_INVALID ((DRV_I2C_TRANSFER_HANDLE)(-1))
Summary
Definition of an invalid transfer handle.
Description
This is the definition of an invalid transfer handle. An invalid transfer handle is returned by DRV_I2C_ReadTransferAdd, DRV_I2C_WriteTransferAdd and DRV_I2C_WriteReadTransferAdd functions if the buffer add request was not successful.
Remarks
None