DRV_SST26_Initialize Function
C
SYS_MODULE_OBJ DRV_SST26_Initialize ( const SYS_MODULE_INDEX drvIndex, const SYS_MODULE_INIT *const init );
Summary
Initializes the SST26 Driver
Description
This routine initializes the SST26 driver making it ready for client to use.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| drvIndex | Identifier for the instance to be initialized |
| init | Pointer to a data structure containing any data necessary to initialize the driver. |
Returns
If successful, returns a valid driver instance object. Otherwise it returns SYS_MODULE_OBJ_INVALID.
Example
// This code snippet shows an example of initializing the SST26 Driver
// with SST26 QSPI flash device attached.
SYS_MODULE_OBJ objectHandle;
const DRV_SST26_PLIB_INTERFACE drvSST26PlibAPI = {
.CommandWrite = QSPI_CommandWrite,
.RegisterRead = QSPI_RegisterRead,
.RegisterWrite = QSPI_RegisterWrite,
.MemoryRead = QSPI_MemoryRead,
.MemoryWrite = QSPI_MemoryWrite
};
const DRV_SST26_INIT drvSST26InitData =
{
.sst26Plib = &drvSST26PlibAPI,
};
objectHandle = DRV_SST26_Initialize((SYS_MODULE_INDEX)DRV_SST26_INDEX, (SYS_MODULE_INIT *)&drvSST26InitData);
if (SYS_MODULE_OBJ_INVALID == objectHandle)
{
// Handle error
}Remarks
This routine must be called before any other SST26 driver routine is called. This routine should only be called once during system initialization.