1.1.7.4.19 DRV_SDSPI_COMMAND_STATUS Enum

C

typedef enum
{
    /*Done OK and ready */
    DRV_SDSPI_COMMAND_COMPLETED = SYS_MEDIA_COMMAND_COMPLETED,

    /*Scheduled but not started */
    DRV_SDSPI_COMMAND_QUEUED = SYS_MEDIA_COMMAND_QUEUED,

    /*Currently being in transfer */
    DRV_SDSPI_COMMAND_IN_PROGRESS = SYS_MEDIA_COMMAND_IN_PROGRESS,

    /*Unknown Command */
    DRV_SDSPI_COMMAND_ERROR_UNKNOWN = SYS_MEDIA_COMMAND_UNKNOWN,

} DRV_SDSPI_COMMAND_STATUS;

Summary

Identifies the possible events that can result from a request.

Description

This enumeration identifies the possible status values of a read or write buffer request submitted to the driver.

One of these values is returned by the DRV_SDSPI_CommandStatusGet routine.

Remarks

Refer to the sys_media.h for SYS_MEDIA_XXX definitions.