1.1.7.4.18 DRV_SDSPI_COMMAND_HANDLE_INVALID Macro
C
#define DRV_SDSPI_COMMAND_HANDLE_INVALID SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID
Summary
SDSPI Driver's Invalid Command Handle.
Description
This value defines the SDSPI Driver Invalid Command Handle. This value is returned by read or write routines when the command request was not accepted.
Remarks
Refer to the sys_media.h for definition of
SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID.