1.2.5.4.5 SYS_DEBUG_Redirect Function

1.2.5.4.5 C

bool SYS_DEBUG_Redirect(const SYS_MODULE_INDEX index)

1.2.5.4.5 Summary

Allows re-direction of debug system service to another console instance.

1.2.5.4.5 Description

This function re-directs calls to the Debug Service APIs to a different console instance.

1.2.5.4.5 Precondition

None.

1.2.5.4.5 Parameters

ParametersDescription
indexThe index of the console to re-direct the debug system service calls to.

1.2.5.4.5 Returns

True - If operation is successful.

False - In case of failure.

1.2.5.4.5 Example

// Re-direct debug system service calls to console index 1
if (SYS_DEBUG_Redirect(SYS_CONSOLE_INDEX_1) == true)
{
    // SYS Debug output will now be re-directed to SYS Console Instance - 1
}

1.2.5.4.5 Remarks

None.