1.2.5.4.1 SYS_DEBUG_Initialize Function

1.2.5.4.1 C

SYS_MODULE_OBJ SYS_DEBUG_Initialize(
    const SYS_MODULE_INDEX index,
    const SYS_MODULE_INIT* const init
)

1.2.5.4.1 Summary

Initializes the global error level and specific module instance.

1.2.5.4.1 Description

This function initializes the global error level. It also initializes any internal system debug module data structures.

1.2.5.4.1 Precondition

None.

1.2.5.4.1 Parameters

ParametersDescription
indexIndex for the instance to be initialized.
initPointer to a data structure containing any data necessary to initialize the debug service. This pointer may be null if no data is required because static overrides have been provided.

1.2.5.4.1 Returns

If successful, returns SYS_MODULE_OBJ_STATIC. Otherwise, it returns SYS_MODULE_OBJ_INVALID.

1.2.5.4.1 Example

SYS_MODULE_OBJ objectHandle;
SYS_DEBUG_INIT debugInit =
{
    .moduleInit = {0},
    .errorLevel = SYS_DEBUG_GLOBAL_ERROR_LEVEL,
    .consoleIndex = 0,
};

objectHandle = SYS_DEBUG_Initialize(SYS_DEBUG_INDEX_0, (SYS_MODULE_INIT*)&debugInit);

if (objectHandle == SYS_MODULE_OBJ_INVALID)
{
    // Handle error
}

1.2.5.4.1 Remarks

This routine should only be called once during system initialization.