1.2.5.4.4 SYS_DEBUG_ErrorLevelGet Function

1.2.5.4.4 C

SYS_ERROR_LEVEL SYS_DEBUG_ErrorLevelGet(void)

1.2.5.4.4 Summary

Returns the global system Error reporting level.

1.2.5.4.4 Description

This function returns the global System Error reporting level.

1.2.5.4.4 Precondition

SYS_DEBUG_Initialize must have returned a valid object handle.

1.2.5.4.4 Parameters

None.

1.2.5.4.4 Returns

The global System Error Level.

1.2.5.4.4 Example

SYS_ERROR_LEVEL level;

level = SYS_DEBUG_ErrorLevelGet();

1.2.5.4.4 Remarks

None.