1.2.5.4.3 SYS_DEBUG_ErrorLevelSet Function

1.2.5.4.3 C

void SYS_DEBUG_ErrorLevelSet(SYS_ERROR_LEVEL level)

1.2.5.4.3 Summary

Sets the global system error reporting level.

1.2.5.4.3 Description

This function sets the global system error reporting level.

1.2.5.4.3 Precondition

SYS_DEBUG_Initialize must have returned a valid object handle.

1.2.5.4.3 Parameters

ParametersDescription
levelThe desired system error level

1.2.5.4.3 Returns

None.

1.2.5.4.3 Example

SYS_DEBUG_ErrorLevelSet(SYS_ERROR_WARNING);

1.2.5.4.3 Remarks

None.