1.2.5.4.7 SYS_ERROR_LEVEL Enum
1.2.5.4.7 C
typedef enum
{
/* Errors that have the potential to cause a system crash. */
SYS_ERROR_FATAL = 0,
/* Errors that have the potential to cause incorrect behavior. */
SYS_ERROR_ERROR = 1,
/* Warnings about potentially unexpected behavior or side effects. */
SYS_ERROR_WARNING = 2,
/* Information helpful to understanding potential errors and warnings. */
SYS_ERROR_INFO = 3,
/* Verbose information helpful during debugging and testing. */
SYS_ERROR_DEBUG = 4
} SYS_ERROR_LEVEL;
1.2.5.4.7 Summary
System error message priority levels.
1.2.5.4.7 Description
This enumeration defines the supported system error message priority values.
1.2.5.4.7 Remarks
Used by debug message macros to compare individual message priority against a global system-wide error message priority level to determine if an individual message should be displayed.