1.3.1.4.4 EMU_EEPROM_ParametersGet Function
1.3.1.4.4 C
EMU_EEPROM_STATUS EMU_EEPROM_ParametersGet( EMU_EEPROM_PARAMETERS *const parameters)
1.3.1.4.4 Summary
Returns EEPROM Emulation configuration parameters.
1.3.1.4.4 Description
Retrieves the configuration parameters of the EEPROM Emulator.
1.3.1.4.4 Precondition
Function EMU_EEPROM_Initialize should have been called before calling this function.
1.3.1.4.4 Parameters
| Parameters | Description |
|---|---|
| parameters | Pointer to variable of type EMU_EEPROM_PARAMETERS |
1.3.1.4.4 Returns
EMU_EEPROM_STATUS - Enum of type EMU_EEPROM_STATUS.
1.3.1.4.4 Example
EMU_EEPROM_PARAMETERS param; EMU_EEPROM_ParametersGet(¶m);
1.3.1.4.4 Remarks
None.