1.3.1.4.3 EMU_EEPROM_FormatMemory Function
1.3.1.4.3 C
bool EMU_EEPROM_FormatMemory(void)
1.3.1.4.3 Summary
Erases the entire emulated EEPROM memory space.
1.3.1.4.3 Description
Erases the entire emulated EEPROM memory space and formats it.
1.3.1.4.3 Precondition
Function EMU_EEPROM_Initialize should have been called before calling this function.
1.3.1.4.3 Parameters
None.
1.3.1.4.3 Returns
True - Memory is formatted successfully.
False - Error during formatting.
1.3.1.4.3 Example
if (EMU_EEPROM_Status() == SYS_STATUS_UNINITIALIZED)
{
//Format the EEPROM Emulation memory if the initialization failed
EMU_EEPROM_FormatMemory();
}
1.3.1.4.3 Remarks
None.