1.3.1.4.5 EMU_EEPROM_PageBufferCommit Function
1.3.1.4.5 C
EMU_EEPROM_STATUS EMU_EEPROM_PageBufferCommit(void)
1.3.1.4.5 Summary
Commits any cached data to physical NVM.
1.3.1.4.5 Description
Commits the internal SRAM caches to physical NVM, to ensure that any outstanding cached data is preserved. This function should be called prior to a system reset or shutdown to prevent data loss.
1.3.1.4.5 Precondition
Function EMU_EEPROM_Initialize should have been called before calling this function.
1.3.1.4.5 Parameters
None.
1.3.1.4.5 Returns
EMU_EEPROM_STATUS - Enum of type EMU_EEPROM_STATUS. Status code indicating the status of the operation.
1.3.1.4.5 Example
EMU_EEPROM_PageBufferCommit();
1.3.1.4.5 Remarks
None.