1.1.10.4.23 DRV_USART_SERIAL_SETUP Struct

1.1.10.4.23 C

This structure is implementation specific. It is fully defined in drv_usart_definitions.h.

1.1.10.4.23 Summary

Defines the data required to dynamically set the serial settings.

1.1.10.4.23 Description

This data type defines the data required to dynamically set the serial settings for the specific USART driver instance.

1.1.10.4.23 Remarks

None.