1.1.10.4.18 DRV_USART_BUFFER_HANDLE_INVALID Macro
1.1.10.4.18 C
#define DRV_USART_BUFFER_HANDLE_INVALID ((DRV_USART_BUFFER_HANDLE)(-1))
1.1.10.4.18 Summary
Definition of an invalid buffer handle.
1.1.10.4.18 Description
This is the definition of an invalid buffer handle. An invalid buffer handle is returned by DRV_USART_ReadBufferAdd and DRV_USART_WriteBufferAdd functions if the buffer add request was not successful.
1.1.10.4.18 Remarks
None.